18.6.13 CoreSight ROM Table Entry 3

Name: ENTRY3
Offset: 0x100C
Reset: 0x00000000
Property: –

Bit 3130292827262524 
 ADDOFF[19:12] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 ADDOFF[11:4] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 ADDOFF[3:0]     
Access RRRR 
Reset 0000 
Bit 76543210 
       FMTEPRES 
Access RR 
Reset 00 

Bits 31:12 – ADDOFF[19:0] CoreSight ROM Table Address Offset

The base address of the component is relative to the base address of this ROM table.

Bit 1 – FMT CoreSight Rom Table Format

ValueDescription
0 8-bit format
1 32-bit format

Bit 0 – EPRES CoreSight Entry Present

This bit is set to '0' by hardware under the following condition:
  • DAL.CPU0 == DAL0, meaning the device is locked from debug features
ValueDescription
0 Entry not present
1 Entry present