33.6.19 Debug Control
| Name: | DBGCTRL |
| Offset: | 0x6C |
| Reset: | 0x00000000 |
| Property: | Local Write-Protection |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DBGRUN | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – DBGRUN Debug Run
This bit is not reset by a software reset.
This bit controls the functionality when the CPU is halted by an external debugger.
| Value | Description |
|---|---|
| 0 | The ADC is halted when the CPU is halted by an external debugger. An ongoing conversion or burst accumulation will complete before the ADC stops. |
| 1 | The ADC continues normal operation when the CPU is halted by an external debugger |