33.6.18 Sample
| Name: | SAMPLE |
| Offset: | 0x54 |
| Reset: | 0x00000000 |
| Property: | Local Write-Protection |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| SAMPLE[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SAMPLE[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:0 – SAMPLE[15:0] ADC Sample
These bits will hold the ADC conversion result from last conversion.
If Accumulator Test mode (ACCTEST) is enabled in the Mode bit field in the Command Register (COMMAND.MODE), data written to this register is added to the internal accumulator. Refer to the Accumulator Test section for more information.