12.6.2 Interrupt Enable Set

This register allows the user to disable an interrupt without doing a read-modify-write operation. Changes in this register will also be reflected in the Interrupt Enable Clear (INTENCLR) register.
Name: INTENSET
Offset: 0x08
Reset: 0x00000000
Property: Local Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    OSCHFRDY     
Access R/W 
Reset 0 

Bit 4 – OSCHFRDY OSCHF Ready Interrupt Enable

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit sets the OSCHF Ready Interrupt Enable bit, thereby enabling the OSCHF Ready interrupt.

ValueDescription
0 The OSCHF Ready interrupt is disabled
1 The OSCHF Ready interrupt is enabled