24.6.1 Control A

Name: CTRLA
Offset: 0x00
Reset: 0x00
Property: PAC Write-Protection

Bit 76543210 
        SWRST 
Access W 
Reset 0 

Bit 0 – SWRST Software Reset

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit resets all registers in the EVSYS to their initial state.

Note: Before applying a Software Reset, it is recommended to disable the event channels.