24.6.2 Channel Status

Name: CHSTATUS
Offset: 0x0C
Reset: 0x0000000F
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     CHBUSY3CHBUSY2CHBUSY1CHBUSY0 
Access RRRR 
Reset 0000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     USRRDY3USRRDY2USRRDY1USRRDY0 
Access RRRR 
Reset 1111 

Bits 16, 17, 18, 19 – CHBUSYn Channel n Busy

This bit is cleared when channel n is idle.

This bit is set if an event on channel n has not been handled by all event users connected to channel n. Refer to Event System Channel for further information.

Note: When the event channel path is asynchronous, this bit will always read as ‘0’

Bits 0, 1, 2, 3 – USRRDYn Users Ready on Channel n

This bit is cleared when at least one of the event users connected to channel n is not ready.

This bit is set when all event users connected to channel n are ready to handle incoming events. Refer to Event System Channel for further information.

Note: When the event channel path is asynchronous, this bit will always read as ‘0’