| C | 07/2021 |
- Removed silicon errata:
- “The CRCSCAN Background Mode May Fail During
an EEPROM or USERROW Write/Erase” - not
applicable
- Added data sheet clarifications:
|
| B | 02/2021 |
|
| A | 01/2020 |
- Document
- Change
document structure from one document for the entire
megaAVR 0-series to one document per data sheet:
- from:
megaAVR-0-series-Errata-and-Clarification-80000777C.pdf
- to:
ATmega808_809_1608_1609-Errata-and-Clarification-DS80000868A.pdf
- Updated
document template
- Errata
- The ADC
errata, ADC Functionality Cannot be Ensured with ADCCLK
Above 1.5 MHz for All Conditions, has been split into
two separate erratas and rewritten
|