4.1 Quick Fix for Missing Signals
(Ask a Question)If signals are not visible after migration, add visibility options by executing the following code.
# Option 1: With explicit vopt
vopt dut -o opt_dut +acc=rn -debugdb
vsim opt_dut
# Option 2: Through vsim
vsim dut -voptargs="+acc=rn"
# Option 3: Using qrun (QuestaSim only)
qrun rtl/dut.sv -top dut +acc=rn
QuestaSim offers the following two simulation and debug environments:
- QuestaSim Classic GUI: The traditional waveform and debug interface (enabled with +acc).
- Visualizer Debug Environment: The unified debug environment built on the Questa Information System (QIS), enabled with the -debug and -designfile switches.
Within Libero SoC, QuestaSim Classic GUI is selected by default. You can switch to the Visualizer environment to run and debug simulations.