3.4 Using Qrun (QuestaSim Only)
(Ask a Question)QuestaSim includes qrun, a unified utility that automatically compiles, optimizes and simulates in a single command.
# Single command handles compile + optimize + simulate
qrun rtl/dut.sv -top dut -do "run -all; quit -f"
# Mixed-language design
qrun rtl/*.sv rtl/*.vhd -top tb_top
# With optimization visibility
qrun rtl/dut.sv -top dut +acc=rn -debugdb
The qrun has the following features:
- Automatically selects correct compiler (vlog/vcom) for file extension
- Tracks timestamps to only recompile changed files
- Maintains command history for quick re-runs