3.3 Communication Peripherals

In the SAM D5x/E5x family of MCUs, there is no USB HS (480 Mbps). Only USB FS (12 Mbps) is available. However, in the PIC32CK SG01/SG00/GC01/GC00 family, both USB HS and USB FS are available.