5.1 Connecting to MSS UART Interfaces from Linux Hosts
(Ask a Question)When using the Discovery Kit with a Linux host PC, add udev rules to enable Linux to detect the FTDI USB-to-UART bridge. Without these settings, COM ports may not appear on the Linux host.
For more information about udev rules, see MPFS Discovery Kit User Guide under section Connecting to MSS UART interfaces from Linux hosts.