2.2 Design Documentation and Relevant Links
The following list contains links to the most relevant documents and software for the ATMEGA256RFR2 Xplained Pro.
- Xplained Pro products - Atmel Xplained Pro is a series of small-sized and easy-to-use evaluation kits for Atmel microcontrollers and other Atmel products. It consists of a series of low-cost MCU boards for evaluation and demonstration of features and capabilities of different MCU families.
- Atmel Studio - Free Atmel IDE for development of C/C++ and assembler code for Atmel microcontrollers.
- Atmel sample store - Atmel sample store where you can order samples of devices.
- EDBG User Guide - User guide containing more information about the on-board Embedded Debugger.
- IAR Embedded Workbench® for Atmel AVR® - This is a commercial C/C++ compiler that is available for 8-bit AVR. There is a 30 day evaluation version as well as a 4KB code size limited kick-start version available from their website.
- Atmel Data Visualizer - Atmel Data Visualizer is a program used for processing and visualizing data. Data Visualizer can receive data from various sources such as the Embedded Debugger Data Gateway Interface found on Xplained Pro boards and COM ports.
- Design Documentation - Package containing CAD source, schematics, BOM, assembly drawings, 3D plots, layer plots etc.
- Hardware Users Guide in PDF format - PDF version of this User Guide.
- ATMEGA256RFR2 Xplained Pro on Atmel website - Atmel website link.