4.1.2 User Passcode Key 2 (UPK2)
(Ask a Question)User passcode key 2 (UPK2) is the secondary user passcode protecting the secondary user key segment of pNVM, which contains UEK2. Like all passcodes, UPK2 may be matched using the plaintext or the one-time-use passcode protocol. When matched, it allows itself or UEK2 to be overwritten.