2 Hardware Documentation
Additional documentation on the devices that are used with this board can be found on the Microchip website.
CryptoAuthentication Device Documentation
Serial EEPROM Device Documentation
EV98D91A Board Design Files
Host Boards and Adapters
- DM320118 – CryptoAuthentication™ Trust Platform Development Kit(1)
- ATSAMD21-XPRO – SAM D21 Xplained PRO Evaluation Kit(1)
- ATMBUSADAPTER-XPRO – mikroBUS Xplained PRO
- Curiosity Development Boards(2)
Tip:
- Recommended for use with CryptoAuthentication Devices and TPDS Tools.
- Can be used with any of the devices, but specific software may need to be developed.