5 Connecting the Board
The form factor of the 2-lead µVSFN was chosen because Microchip has heavily adopted the use of the mikroBUS connector on host boards. Many of Microchip’s development platforms will support one or more mikroBus interfaces. These include:
- Microchip Explorer 16/32 Development Board
- MPLAB® Xpress Evaluation Board
- Automotive Networking Development Board
- PIC® Curiosity Boards
- PIC Curiosity Nano Boards
- AVR® Curiosity Nano Boards