5.1.1 Build and Program for Data Collection

  1. Click the Clean and Build icon located on the tool bar.
    Figure 5-2. MPLAB X IDE Toolbar
    A screenshot of a computer Description automatically generated
  2. Verify the project successfully performed the Clean and Build process.
    Figure 5-3. MPLAB® IDE Build Output
    ???
  3. Click the Make and Program Device Main Project icon on the tool bar.
  4. Select programmer (on board PICKit, PKoB4).
    Figure 5-4. Programmer Selection
    A screenshot of a computer AI-generated content may be incorrect.
  5. Click Accept.
  6. Confirm the device is programmed.
    Figure 5-5. Expected Output After Programming the Board
    A screenshot of a computer program AI-generated content may be incorrect.