5.1.3 Collect Motor Data Using MPLAB® Data Visualizer and MPLAB® ML Data Collector

To facilitate data capture for this project, the device firmware was developed utilizing the Data Streamer library to transmit variables, while a dedicated MPLAB® Data Visualizer workspace was configured to receive and display this data. Data Visualizer work spaces can be saved and retrieved for future use (refer to the Data Streamers section in the “MPLAB® Data Visualizer User Guide” (DS50003001) for more information.