1.1.2 MPLAB X Plugins

The following can be installed as an MPLAB X IDE plug-in, but they are not needed to run the demo code.

Table 1-2. MPLAB X Plug-ins Used in this Application
Plug-in NameVersionNotes

MPLAB® ML Model Builder

1.1

Develops and deploys embedded machine learning models.

MPLAB® ML Data Collector

2.2

Captures and uploads data from the MPLAB® Data Visualizer to the MPLAB® ML Development Suite.

The provided demo code was tested with MPLAB® Code Configurator (MCC Core) v5.5.2 and MPLAB® Code Configurator Content Manager 1.0.0.