7.5 Download the Model
The Knowledge Pack generated model includes firmware code for event detection in the application and is designed to be flashed onto an edge device.
Depending on your license, MPLAB ML Suite will provide different downloading options, see MPLAB ML Suite Licensing.
- Navigate to the Download Model section.
- Select the compiler based on the hardware used
(dsPIC devices).
Figure 7-25. Compiler Selection
- Observe the resource estimates.
Figure 7-26. Memory Result Estimates
- Select the format as Library.
- Select dsPIC33CK256MP508 as the device.
- Click Download.
Figure 7-27. Download Model Options