Jump to main content
2.1 Schematics
Figure 2-1. BBS1: MCP42U83-502: 5 kΩ 10-bit
Digi-Pot Schematic (I2C)
Figure 2-2. BBS2: MCP42U83-103: 10 kΩ 10-bit
Digi-Pot Schematic (I2C)
Figure 2-3. BBS3: MCP42U83-203: 20 kΩ 10-bit
Digi-Pot Schematic (I2C)
Figure 2-4. BBS4: MCP42U83-503: 50 kΩ 10-bit
Digi-Pot Schematic (I2C)
Figure 2-5. BBS5: MCP42U83-104: 100 kΩ 10-bit
Digi-Pot Schematic (I2C)
Figure 2-6. BBS6: MCP42U83-502: 5 kΩ 10-bit
Digi-Pot Schematic (SPI)
Figure 2-7. BBS7: MCP42U83-103: 10 kΩ 10-bit
Digi-Pot Schematic (SPI)
Figure 2-8. BBS8: MCP42U83-203: 20 kΩ 10-bit
Digi-Pot Schematic (SPI)
Figure 2-9. BBS9: MCP42U83-503: 50 kΩ 10-bit
Digi-Pot Schematic (SPI)
Figure 2-10. BBS10: MCP42U83-104: 100 kΩ
10-bit Digi-Pot Schematic (SPI)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.