2 Board Design
This chapter contains the following schematics and layouts for the Building Block Solutions – MCP42U83 10-bit Digi-Pot.
I2C
- BBS1: MCP42U83-502: 5 kΩ 10-bit Digi-Pot Schematic
- BBS2: MCP42U83-103: 10 kΩ 10-bit Digi-Pot Schematic
- BBS3: MCP42U83-203: 20 kΩ 10-bit Digi-Pot Schematic
- BBS4: MCP42U83-503: 50 kΩ 10-bit Digi-Pot Schematic
- BBS5: MCP42U83-104: 100 kΩ 10-bit Digi-Pot Schematic
SPI
- BBS6: MCP42U83-502: 5 kΩ 10-bit Digi-Pot Schematic
- BBS7: MCP42U83-103: 10 kΩ 10-bit Digi-Pot Schematic
- BBS8: MCP42U83-203: 20 kΩ 10-bit Digi-Pot Schematic
- BBS9: MCP42U83-503: 50 kΩ 10-bit Digi-Pot Schematic
- BBS10: MCP42U83-104: 100 kΩ 10-bit Digi-Pot Schematic
Board