1.1 Powering the Building Block Solutions – Digital Potentiometer Board
Power is applied to the pins labeled GND and VDD on J11 or connect the board to any Microchip discovery boards with mikro-e connectors as shown in figure 1-4. Refer to the device data sheet to determine proper power and operation.