Analog Peripherals
- Analog-to-Digital Converter
(ADC):
- 10-bit resolution
- Up to 28 external input channels
- Two internal input channels
- Internal ADC oscillator (ADCRC)
- Operates in Sleep
- Selectable auto-conversion trigger sources
- Fixed Voltage Reference (FVR):
- Selectable 1.024V, 2.048V and 4.096V output levels
- Internally connected to ADC