Clocking Structure
- High-Precision Internal
Oscillator Block (HFINTOSC):
- Selectable frequencies up to 32 MHz
- ±2% at calibration
- Internal 31 kHz Oscillator (LFINTOSC)
- External High-Frequency Clock
Input:
- Two External Clock (EC) Power modes