11.3.2 OSCSTAT
| Name: | OSCSTAT | 
| Offset: | 0x890 | 
Oscillator Status Register
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| HFOR | MFOR | LFOR | ADOR | SFOR | |||||
| Access | R | R | R | R | R | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | 
Bit 6 – HFOR HFINTOSC Ready
| Value | Description | 
|---|---|
| 1 | The HFINTOSC is ready for use | 
| 0 | The HFINTOSC is not enabled, or it is not ready for use | 
Bit 5 – MFOR MFINTOSC Ready
| Value | Description | 
|---|---|
| 1 | The MFINTOSC is ready for use | 
| 0 | The MFINTOSC is not enabled, or it is not ready for use | 
Bit 4 – LFOR LFINTOSC Ready
| Value | Description | 
|---|---|
| 1 | The LFINTOSC is ready for use | 
| 0 | The LFINTOSC is not enabled, or is not ready for use | 
Bit 2 – ADOR ADCRC Oscillator Ready
| Value | Description | 
|---|---|
| 1 | The ADCRC oscillator is ready for use | 
| 0 | The ADCRC oscillator is not enabled, or is not ready for use | 
Bit 1 – SFOR Specified Frequency Oscillator Ready
| Value | Description | 
|---|---|
| 1 | The SFINTOSC is ready for use | 
| 0 | The SFINTOSC is not ready for use |