12.9.4 PIE2
Note: Bit PEIE of the INTCON register must be
            set to enable any peripheral interrupt controlled by PIE1 and PIE2
         registers.
| Name: | PIE2 | 
| Offset: | 0x718 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CCP2IE | NVMIE | TMR1GIE | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | 
Bit 7 – CCP2IE CCP2 Interrupt Enable
| Value | Description | 
|---|---|
| 1 | CCP2 interrupts are enabled | 
| 0 | CCP2 interrupts are disabled | 
Bit 6 – NVMIE NVM Interrupt Enable
| Value | Description | 
|---|---|
| 1 | NVM interrupts are enabled | 
| 0 | NVM interrupts are disabled | 
Bit 5 – TMR1GIE TMR1 Gate Interrupt Enable
| Value | Description | 
|---|---|
| 1 | TMR1 Gate interrupts are enabled | 
| 0 | TMR1 Gate interrupts are disabled |