12.9.3 PIE1
Note: Bit PEIE of the INTCON register must be
            set to enable any peripheral interrupt controlled by registers PIE1 and
         PIE2.
| Name: | PIE1 | 
| Offset: | 0x717 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CCP1IE | TMR2IE | TMR1IE | RC1IE | TX1IE | BCL1IE | SSP1IE | ADIE | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 
Bit 7 – CCP1IE CCP1 Interrupt Enable
| Value | Description | 
|---|---|
| 1 | CCP1 interrupts are enabled | 
| 0 | CCP1 interrupts are disabled | 
Bit 6 – TMR2IE TMR2 Interrupt Enable
| Value | Description | 
|---|---|
| 1 | TMR2 interrupts are enabled | 
| 0 | TMR2 interrupts are disabled | 
Bit 5 – TMR1IE TMR1 Interrupt Enable
| Value | Description | 
|---|---|
| 1 | TMR1 interrupts are enabled | 
| 0 | TMR1 interrupts are disabled | 
Bit 4 – RC1IE EUSART1 Receive Interrupt Enable
| Value | Description | 
|---|---|
| 1 | EUSART1 receive interrupts are enabled | 
| 0 | EUSART1 receive interrupts are disabled | 
Bit 3 – TX1IE EUSART1 Transmit Interrupt Enable
| Value | Description | 
|---|---|
| 1 | EUSART1 transmit interrupts are enabled | 
| 0 | EUSART1 transmit interrupts are disabled | 
Bit 2 – BCL1IE MSSP1 Bus Collision Interrupt Enable
| Value | Description | 
|---|---|
| 1 | MSSP1 bus collision interrupts are enabled | 
| 0 | MSSP1 bus collision interrupts are disabled | 
Bit 1 – SSP1IE MSSP1 Interrupt Enable
| Value | Description | 
|---|---|
| 1 | MSSP1 interrupts are enabled | 
| 0 | MSSP1 interrupts are disabled | 
Bit 0 – ADIE ADC Interrupt Enable
| Value | Description | 
|---|---|
| 1 | ADC interrupts are enabled | 
| 0 | ADC interrupts are disabled |