5.27 UNDEF
Undefine a register symbolic name.
The UNDEF directive is used to undefine a symbol previously defined with the DEF directive. This provides a way to obtain a simple scoping of register definitions, to avoid warnings about register reuse.
.UNDEF symbol.DEF var1 = R16 ldi var1, 0x20 ... ; do something more with var1 .UNDEF var1 .DEF var2 = R16 ; R16 can now be reused without warning.