5.8 DSEG
Data Segment.
The DSEG directive defines the start of a Data segment. An assembler source file can consist of several data segments, which are concatenated into a single data segment when assembled. A data segment will normally consist of BYTE directives (and labels) only. The Data Segments have their own location counter which is a byte counter. The ORG directive can be used to place the variables at specific locations in the SRAM. The directive does not take any parameters.
.DSEG.DSEG ; Start data segment var1: .BYTE 1 ; reserve 1 byte to var1 table: .BYTE tab_size ; reserve tab_size bytes. .CSEG ldi r30,low(var1) ; Load Z register low ldi r31,high(var1) ; Load Z register high ld r1,Z ; Load var1 into register 1