6.2 HDI PCB Rules
The high-density BGA package featured by SAMA7D65 requires HDI (High-Density Interconnect) PCB features such as blind and buried vias, and small trace width and clearance. It also requires the via-in-pad feature.
The following design rules are recommended for the PCB area below and near the MPU package:
- Blind and buried vias: 0.25 mm diameter and 0.1 mm hole size
- BGA land size: 0.25 mm diameter with 0.04 mm solder mask expansion
- Trace width/clearance: 0.1/0.087 mm
Further away from the MPU package (clearance larger than 5 to 10 mm), more relaxed rules can be adopted, such as:
- Through hole vias: 0.4 mm diameter and 0.2 mm hole size
- Trace width/clearance: 0.1/0.1 mm