4 SAMA7G54
The SAMA7G54-V/7EW MPU is available in a 375-ball Thin Fine-Pitch Ball Grid Array (TFBGA) package with a 9x9 mm body size and a 0.4 mm ball pitch.
The SAMA7G54-V/7EW MPU is available in a 375-ball Thin Fine-Pitch Ball Grid Array (TFBGA) package with a 9x9 mm body size and a 0.4 mm ball pitch.
DS00005871C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.