3 SAM9X7 Series
The SAM9X75-V/6GW, SAM9X72-V/6GW and SAM9X70-V/6GW MPUs are available in a 256-ball Thin Fine-Pitch Ball Grid Array (TFBGA) package with a 9x9 mm body size and a 0.5 mm ball pitch.
The SAM9X75-V/6GW, SAM9X72-V/6GW and SAM9X70-V/6GW MPUs are available in a 256-ball Thin Fine-Pitch Ball Grid Array (TFBGA) package with a 9x9 mm body size and a 0.5 mm ball pitch.
DS00005871C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.