Reference Documents
The following Microchip documents are available on www.microchip.com and are recommended as complementary reference resources.
| Type | Title | Literature Number |
|---|---|---|
| Application note | SAM9X60 Hardware Design Considerations | DS00003311 (AN3311) |
| Application note | SAM9X75 Hardware Design Considerations | DS00004962 (AN4962) |
| Application note | SAMA7G54 Hardware Design Considerations | DS00004598 (AN4598) |
| Application note | SAMA5D2 Hardware Design Considerations | DS00004451 (AN4451) |
| Application note | SAMA7D65 Hardware Design Considerations | DS00005822 (AN5822) |