15 ATP Screening Test (-H) Hardened
|
Requirement |
Test Method/Condition |
|---|---|
External Visual | O&M – Dimensions and mass |
Initial Electrical | Full performance at +25°C |
Vibration | Workmanship non-operating vibration MIL-STD-202, Method 214, Condition II-A, 6.21 grms random vibration, 50-2000 Hz, 1-minute perpendicular to the board |
Post Vibration Electrical | Full performance at +25°C |
Temperature Cycle | MIL-STD-883, Method 1010, Condition A, 1 cycle, +85°C to -55°C, operating Outputs monitored during thermal cycles |
Burn-in | 40 Hrs @ 105°C, 50% of rated load (outputs monitored) |
Final Electrical | Full performance at +25°C (deliverable data) |
External Visual | No damage |