17 Ordering Information

|
Model |
SA50 |
Standard Applications 50W, 28V input modules | ||
|
Line input |
-28 |
28.0V |
Line input voltage. Nominal input line | |
|
Main |
-3R3 |
3.3V |
Main output voltage | |
|
-5 |
5.0V | |||
|
Aux |
-12T |
12.0V |
Auxiliary output voltages (A and B outputs identical) (T is for triple) | |
|
-15T |
15.0V | |||
|
Mechanical Package |
-A |
Axial |
0.125 in thru-hole |
Mechanical packaging options. Electrical connections are either Radial or Axial. Mounting holes are drilled thru-hole or Threaded. |
|
-B |
Radial |
4-40 thread | ||
|
-C |
Axial |
M3 thread | ||
|
-D |
Radial |
0.125 in thru-hole | ||
|
-E |
Axial |
4-40 thread | ||
|
-F |
Radial |
M3 thread | ||
|
Radiation Hardness |
-H |
Hardened |
Microchip offers units with two levels of radiation screening. Hardened and Prototype (non-hardened) units. | |
|
-P |
Prototype | |||
Microchip also offers a thermal interface, the ST-2X3; this is a non-silicon, space-approved thermal interface. The data sheet is available upon request.