Jump to main content
Features
- Low-Voltage and Standard-Voltage
Operation:
- VCC = 1.7V to 5.5V
- VCC = 2.5V to
5.5V
- Internally Organized as 131,072 x 8 (1M)
- Industrial Temperature Range: -40°C to
+85°C
- I2C-Compatible (Two-Wire)
Serial Interface:
- 100 kHz Standard Mode, 1.7V to
5.5V
- 400 kHz Fast Mode, 1.7V to
5.5V
- 1 MHz Fast Mode Plus (FM+),
2.5V to
5.5V
- Schmitt Triggers, Filtered Inputs for
Noise Suppression
- Bidirectional Data Transfer Protocol
- Write-Protect Pin for Full
Array Hardware Data Protection
- Ultra-Low Active Current (3 mA maximum) and Standby Current (6 µA maximum)
- 256-byte Page Write Mode:
- Byte write and partial page
writes allowed
- Random and Sequential Read Modes
- Self-Timed Write Cycle:
- All write operations complete
within 5 ms maximum
- Built-in Error Detection and
Correction
- High Reliability:
- Endurance: 1,000,000 write
cycles
- Data retention: 100
years
- Green Package Options (RoHS
compliant)
- Die Sale Options: Wafer
Form and Bumped Wafers