7.2 DC Characteristics

Table 7-1. DC Characteristics – All InterfacesApplicable over the recommended operating range from TA = -40°C to +125°C, VCC = +2.7V to +5.5V.
ParametersTest ConditionsSymbolMin.Typ.Max.UnitsType(1)
Supply Voltage on Pin VCC—VCC2.7—5.5VA
Supply Current on Pin VCCActive mode(4)IIO_Active—2540mAA
Idle mode(2) (TA = +85°C) IIO_Idle——10mAB
Sleep mode IIO_Sleep—715uAB
VCC Rise Rate—VRISE——0.1V/µsC
High-Level Input Voltage—VIH0.7 x VCC—VCC + 0.3VA
Low-Level Input Voltage—VIL-0.3—0.3 x VCCVA
Theta JA—ϴJA—73—℃/W8-Pin SOIC
41.324-pad VQFN
Note:
  1. Type means: A = 100% tested, B = characterized, C = design parameter
  2. Idle means that power is applied, the device is NOT in Sleep mode and no commands nor instructions are running.
  3. The state of the VCC latches will be retained so long as VCC remains above the VPOR level.
  4. Active current is measured with all GPIO pins either driven to ground or configured as inputs. Active current also excludes any DC load on the I/O pins.

Table 7-2. DC Characteristics – SPI Interface, RESET and GPIO PinsApplicable over the recommended operating range from TA = -40°C to +125°C, VCC = +2.7V to +5.5V.
ParametersTest ConditionsSymbolMin.Typ.Max.UnitsType(1)
Input Current(2)0.1VCC < Vi < 0.9VCCIL-2—+2µAA
Programmable Pull-Up—RPU24k40k62kΩA
High-Level Output VoltageIOH = -4 mAVOHVCC – 0.4——VA
Low-Level Output VoltageIOL = 4 mAVOL——0.4VA
Note:
  1. Type means: A = 100% tested
  2. This specification is only valid when the internal pull-ups are disabled. Otherwise, the input current is determined by the internal pull-up resistance value RPU.

Table 7-3. DC Characteristics of SDA and SCL Pins for I2C InterfaceApplicable over the recommended operating range from TA = -40°C to +125°C, VCC = +2.7V to +5.5V.
ParametersTest ConditionsSymbolMin.TypMax.UnitsType(1)
Input Current(2) 0.1VCC < Vi < 0.9VCCIi-10—+10µAA
Low-Level Output VoltageIOL = 20 mA

VCC > 3.6V to 5.5V

VOL0—0.4VB
IOL = 14 mA

VCC = 2.7V to 3.6V

VOL0—0.4VB
Programmable Pull-Up—RPU2.3k3.0k4.5kΩA
Note:
  1. Type means: A = 100% tested, B = characterized on samples
  2. The input current specification is only valid when the internal pull-ups are disabled. Otherwise, the input current is determined by the internal pull-up resistance value RPU.