1.1 SOIC-8 Pinout with SPI Interface
The 8-pin SOIC SPI interface consists of the four SPI signals, a Reset signal and GPIO_3.
| Pin Name | Pin Number | Function |
|---|---|---|
| CS | 1 | Chip Select for SPI |
| RESET | 2 | Reset Input, active low |
| GPIO_3 | 3 | GPIO_3 |
| VSS | 4 | Ground |
| SI | 5 | SPI Serial Data Input |
| SCK | 6 | SPI Clock |
| SO | 7 | SPI Serial Data Output |
| VCC | 8 | 2.7V-5.5V Power Supply |