1 Introduction
This Quickstart Card applies to the Microchip Silicon Sculptor 4 (SS4). Silicon Sculptor 4 is an FPGA programming tool equipped to deliver high data throughput and promote ease of use. It incorporates the industry’s widely accepted high-speed USB v2.0 standards bus communication. It is a highly reliable programmer for Microchip’s portfolio of FPGAs.