1 How the Examples are Organized
This example package consists of several projects containing code examples. These examples are organized in a way that provides a wide coverage of the ATWINC15x0/ATWINC3400 API usage – from basic Wi-Fi operation to advanced topics. These examples are categorized as:
- Basic
- Protocol
- Advanced