6 Reference Documentation
The following reference documentation can be used to ease integration and device
ramp. Refer to the Documentation Web Page for the latest documents.
- BLE Example Profiles Applications User Guide
- Certificates Update from Host via OTA(HTTPS) User Guide
- Iperf Application Note
- AWS IoT Demo with RSA Application Note
- Power Saving User Guide
- Knowledge Base (FAQs to debug/ understand the winc driver/ applications) at microchip.secure.force.com/CustomerCommunity/hottopics