5 Advanced Examples
This chapter describes complex or advanced examples in detail. For a
customer’s IoT application, these examples are useful to understand how to use
ATWINC15x0/ATWINC3400 APIs and implement a feature for an IoT application.
- Exosite Cloud Application
- Growl client – example using RESTful API over SSL (essential for IoT application)
- HTTP client file downloader application
- IoT temperature and Qtouch® sensor demo application using an Android app
- MQTT chat client – demonstrate how to send and receive IoT information using the MQTT protocol
- OTA firmware upgrade – ATWINC15x0/ATWINC3400 firmware upgrade via OTA server
- PubNub Cloud application
- SSL client connection – Set up an SSL client connection
- Weather client – get the current weather information from the network provider and utilize the IO1 sensor device
- Wi-Fi serial – useful for chatting or controlling a remote device
- Enterprise security – for details, refer to the ATWINC Enterprise Security Application Note
- Simple Roaming and ALPN – for details, refer to the ATWINC3400 Wi-Fi/BLE Network Controller - Software Design Guide
- ALPN connect example – demonstrates TLS ALPN extension to negotiate secure protocol (HTTP/2(preferred) or HTTP/1.1) between client and server