Introduction
| Author: Egil Rotevatn, Microchip Technology Inc. |
The External High-Frequency Oscillator (XOSCHF) enables the use of an external crystal or an external clock signal up to 32 MHz. This can be used as a clock source for the Main Clock (CLK_MAIN), the Real-Time Counter (RTC), and the 12-Bit Timer/Counter Type D (TCDn).
The Clock Failure Detection (CFD) feature can be used to detect if the output from a clock source stops, and can switch the Main Clock to a different clock source to continue operation or shutdown operation safely. This feature is most useful in applications where XOSCHF is in use, for instance to allow safe shutdown of a Functional Safety application.
This technical brief describes how the XOSCHF and CFD is used on the AVR® DB family of microcontrollers and covers the following use cases:
- XOSCHF with External Crystal:
Initialize XOSCHF for external crystal and change the main clock source to XOSCHF.
- XOSCHF with External Clock:
Initialize XOSCHF for external clock signal and change the main clock source to XOSCHF.
- RTC with XOSCHF:
Use XOSCHF as clock source for the RTC.
- TCD with XOSCHF:
Use XOSCHF as clock source for TCD0.
- TCD with XOSCHF and PLL:
Initialize the PLL with XOSCHF as clock source and use the PLL as clock source for TCD0.
- CFD on XOSCHF:
Initialize the CFD to monitor XOSCHF, enable the interrupt, and toggle an LED if the clock source fails.
- CFD on Main Clock with
NMI:
Initialize the CFD to monitor Main Clock with XOSCHF as clock source, enable the interrupt as a Non-Maskable Interrupt (NMI), and toggle an LED with frequency derived from Main Clock.
The code examples are available in GitHub: