2 Hardware Configuration
The code examples were developed on the AVR128DB48 Curiosity Nano (EV35L43A) development board. It has a 16 MHz crystal on the board that can be used for most of the use-cases in this technical brief. The crystal must be disconnected if using the board with an external clock signal.