2 Demo Requirements
(Ask a Question)The following table lists the hardware and software required to run the demo.
| Requirement | Description |
|---|---|
| Hardware | |
| PolarFire® video kit | DVP-102-000512-001 REV 1.0 |
| USB A to mini-B cable | Required for FPGA programming |
| HDMI Display | 1920 x 1080 (60 Hz) resolution |
| Two HDMI cables | HDMI A male-to-male cable |
| Power Adapter | 12V, 5A |
| Software | |
Program_Debug_v22.3_win.exe | This executable file installs FlashPro Express that is used to program FPGA. |