Features

  • AEC-Q100 Automotive Qualified (Grade 0, PPAP Capable)
  • Wide Input Voltage Range: 4.0V to 55V
    • Undervoltage lock-out (UVLO): 2.7V typical
  • Extended Junction Temperature Range: –40°C to +150°C
  • Standard Output Regulated Voltages (VR): 3.3V and 5.0V (Note)
    • Tolerance ± 2.0% over temperature
  • Adjustable Output Voltage Range: 1.3V to 5V
  • Open Drain Power Good Pin
  • Low Quiescent Current: 34 µA Typical
  • Low Shutdown Current: 3.5 µA Typical
  • Output Current Capability: 200 mA Typical
  • Short Circuit Current Foldback Protection
  • Thermal Shutdown Protection: 169°C Typical
  • Stable with Ceramic Output Capacitor: 3.3 µF
  • High PSRR for VIN = 14.5V and IOUT = 100 mA:
    • –80 dB @ 100 Hz typical
    • –36 dB @ 100 kHz typical
  • Available in 5-Lead TO-252 and 5-Lead SOT-223 Packages
Note: For other voltage options, contact your local sales office.