Product Identification System
To order or obtain information, for example, on pricing or delivery, contact Microchip: https://www.microchip.com/en-us/about/contact-us.
| Device: | MCP1781: 200 mA High-Voltage Automotive LDO | |
| Media Type(1): | (blank) | = Tube (80/Tube – 9EA; 1/Tube – DC) |
| T | = Tape and Reel (2,500/Reel – 9EA; 4,000/Reel – DC) | |
| Voltage: | 33 | = 3.3V |
| 50 | = 5.0V | |
| ADJ | = Adjustable Output Voltage | |
| Feature Code: | 02 | = Fixed Output Voltage |
| (blank) | = Adjustable Output Voltage | |
| Temperature Range: | H | = −40°C to +150°C (High) |
| Package: | 9EA | = 5-Pin TO-252 Transistor Outline (Code: 9EA) |
| DC | = 5-Pin SOT-223 Plastic Small Outline Transistor (Code: N7X) | |
| Qualification: | (blank) | = Standard Part |
| VAO | = AEC-Q100 Automotive Qualified | |
Examples:
- MCP1781-3302H/9EA: 200 mA High-Voltage Automotive LDO, Tube, 3.3V Fixed Output Voltage, High Temperature Range, TO-252 Package
- MCP1781T-5002H/DC: 200 mA High-Voltage Automotive LDO, Tape and Reel, 5.0V Fixed Output Voltage, High Temperature Range, SOT-223 Package
- MCP1781-ADJH/9EA: 200 mA High-Voltage Automotive LDO, Tube, Adjustable Output Voltage, High Temperature Range, TO-252 Package
- MCP1781-3302H/DCVAO: 200 mA High-Voltage Automotive LDO, Tube, 3.3V Fixed Output Voltage, High Temperature Range, SOT-223 Package, AEC-Q100 Automotive Qualified
- MCP1781-5002H/9EAVAO: 200 mA High-Voltage Automotive LDO, Tube, 5.0V Fixed Output Voltage, High Temperature Range, TO-252 Package, AEC-Q100 Automotive Qualified
- MCP1781T-ADJH/DCVAO: 200 mA High-Voltage Automotive LDO, Tape and Reel, Adjustable Output Voltage, High Temperature Range, SOT-223 Package, AEC-Q100 Automotive Qualified
Note:
- Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package. Check with your Microchip Sales Office for package availability with the Tape and Reel option.
- Small form-factor packaging options may be available. Please check www.microchip.com/packaging for small-form factor package availability, or contact your local Sales Office.