2.3.1 Regional Configuration Parameters
Note: All LoRaWAN Regional Configuration
Parameters are present in the included file
conf/conf_regparams.h.|
Macro Definition |
Default Value |
Description |
|---|---|---|
|
MAC_DEF_TX_POWER_<r> |
|
Transmission power table index |
|
|
|
Initial data rate to be used by application for up-link |
|
MAC_DATARATE_MIN<r> |
|
Minimum data rate to be used by end device |
|
MAC_DATARATE_MAX_r |
DR0 (all regions) |
Maximum data rate to be used by end device |
Note:
- The
<r>value is replaced by a 2-letter region identifier. The possible region identifiers are: NA, AS, AU, EU, IN, JP, and KR.
| ISM Band | Description |
|---|---|
| ISM_EU868 | EU 863 - 870MHz ISM Band |
| ISM_EU433 | EU 433MHz ISM Band |
| ISM_NA915 | North America |
| ISM_AU915 | Australia |
| ISM_KR920 | South Korea |
| ISM_JPN923 | Japan |
| ISM_BRN923 | Brunei |
| ISM_CMB923 | Cambodia |
| ISM_INS923 | Indonesia |
| ISM_LAOS923 | Laos |
| ISM_NZ923 | New Zealand |
| ISM_SP923 | Singapore |
| ISM_TWN923 | Taiwan |
| ISM_THAI923 | Thailand |
| ISM_VTM923 | Vietnam |
| ISM_IND865 | India |