Write-Protect
(WP) Pin and Write Disable
Instructions for Both Hardware and Software Data Protection
Self-Timed Write Cycle
within 5 ms Maximum
High Reliability:
Endurance: 1,000,000 write cycles
Data retention: 100 years
RoHS Compliant Package Options
Die Sale Options: Wafer Form and
Bumped Wafers
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.