8.5.2 Code Size
Using the highest optimization setting for the compiler, the bootloader will fit nicely into 2 KB of Flash memory.
It should be noted that if no encryption keys are given, the bootloader is built without AES support. This application note then performs as a standard bootloader system and can be used on any AVR with bootloader support.